IESNA:LM-63-2002
[TEST]P1440302
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-6Hx6V-850-Position 4
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 6 FLOOD DISTRIBUTION 5000K CCT 80 CRI LIGHT ENGINE AT Position 4
[LAMP] (1) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.21A 25.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4187.9
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 25.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
2640.9 2640.3 2639.7 2638.0 2634.2 2629.1 2622.3 2613.6 2606.5 2597.4 
2586.4 2573.6 2557.4 2539.3 2519.3 2495.6 2467.5 2435.0 2400.2 2361.9 
2322.0 2281.2 2238.8 2193.1 2147.5 2104.9 2066.2 2029.7 1994.3 1962.3 
1932.7 1901.8 1871.8 1844.0 1816.2 1787.7 1758.9 1727.8 1692.9 1650.6 
1598.3 1542.1 1475.7 1402.2 1325.3 1238.5 1149.8 1063.0 980.4 893.3 
811.8 749.4 677.0 578.8 527.0 480.9 424.9 373.7 322.6 286.7 
252.8 221.3 194.4 172.6 151.1 133.7 119.5 107.1 95.9 85.4 
75.8 67.1 59.1 51.3 44.6 38.7 32.8 26.9 21.8 16.8 
12.7 9.5 7.1 5.0 3.3 1.5 0.5 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2640.2 2638.5 2636.2 2631.5 2625.1 2618.0 2609.2 2600.2 2589.5 
2577.9 2563.2 2546.3 2527.5 2505.5 2480.4 2450.3 2418.3 2381.5 2341.5 
2301.3 2258.3 2212.4 2163.6 2116.7 2073.4 2032.3 1993.1 1953.8 1916.0 
1879.9 1843.9 1809.5 1777.1 1745.4 1713.9 1680.9 1644.6 1601.9 1553.8 
1501.7 1444.4 1380.4 1310.9 1234.1 1155.5 1076.7 1000.5 925.7 843.3 
755.9 664.8 580.6 528.1 488.2 433.3 392.6 352.4 312.1 286.4 
269.3 243.9 214.6 188.9 170.3 152.1 135.5 120.7 106.7 93.5 
81.7 71.6 62.7 54.3 46.8 40.4 34.0 27.6 22.0 17.4 
13.4 10.0 7.9 5.5 3.8 2.2 0.5 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2639.8 2637.0 2634.2 2628.7 2622.6 2612.5 2603.9 2593.4 2582.2 
2569.2 2552.9 2535.2 2515.4 2491.8 2465.4 2434.0 2399.2 2362.2 2322.7 
2279.0 2235.1 2184.8 2131.9 2079.1 2028.7 1979.3 1931.7 1883.8 1839.1 
1793.9 1749.4 1705.6 1662.4 1621.3 1579.7 1538.3 1495.3 1451.9 1404.4 
1349.8 1288.8 1223.5 1156.3 1088.3 1017.9 947.5 877.9 804.5 717.9 
630.5 557.8 500.8 446.2 410.6 375.2 339.9 307.5 279.5 255.6 
234.0 210.0 188.4 169.1 153.2 139.6 126.1 113.5 101.6 90.0 
78.7 68.9 60.0 51.9 44.6 38.5 32.3 26.2 21.5 17.6 
13.9 10.5 8.3 5.6 3.9 2.3 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2639.6 2636.7 2632.3 2626.4 2618.0 2608.5 2598.3 2587.7 2575.8 
2561.0 2543.5 2523.9 2502.4 2478.0 2450.7 2419.6 2384.1 2343.3 2300.3 
2252.3 2203.0 2150.0 2094.3 2038.7 1984.2 1930.1 1876.7 1825.2 1775.6 
1726.1 1678.1 1632.5 1586.7 1541.4 1494.4 1445.2 1397.0 1351.0 1301.5 
1247.9 1190.1 1128.9 1064.4 999.0 933.3 870.1 808.2 736.2 656.9 
571.7 501.2 450.0 420.7 391.7 362.6 329.6 302.1 276.2 250.6 
227.2 206.8 187.5 169.7 154.5 141.1 128.3 116.0 103.5 91.3 
80.2 70.0 61.7 54.2 47.5 41.4 35.2 29.0 23.9 19.7 
16.0 12.9 9.8 6.8 4.1 2.5 1.0 0.3 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2638.0 2636.1 2630.2 2623.6 2614.5 2604.7 2593.9 2581.7 2568.2 
2552.8 2535.5 2515.2 2490.8 2464.7 2434.9 2400.6 2361.9 2319.1 2274.8 
2227.0 2176.3 2122.5 2068.1 2014.6 1962.6 1911.3 1862.8 1816.5 1770.1 
1723.4 1679.2 1635.5 1592.9 1548.6 1502.6 1457.6 1411.2 1363.4 1312.2 
1256.9 1198.3 1134.9 1070.8 1004.7 940.1 877.5 807.0 731.9 657.9 
588.7 528.9 476.5 429.1 395.8 362.6 329.4 310.1 282.0 260.1 
237.2 212.9 190.4 172.0 156.4 141.2 127.4 114.2 101.5 89.7 
79.4 70.2 61.8 54.5 47.5 41.6 35.5 29.3 24.8 20.5 
16.4 13.4 10.4 7.4 4.9 3.1 1.4 0.5 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2638.2 2634.3 2628.8 2621.1 2612.1 2602.1 2590.8 2578.1 2564.2 
2547.3 2528.5 2506.2 2481.0 2452.4 2419.4 2383.6 2343.4 2301.1 2255.7 
2207.4 2158.7 2109.4 2061.0 2014.9 1971.7 1930.5 1890.7 1851.8 1813.7 
1776.0 1738.1 1700.7 1660.4 1619.9 1575.8 1529.6 1482.2 1430.2 1375.2 
1313.6 1248.5 1176.5 1100.8 1026.7 957.2 888.7 811.0 738.4 668.4 
599.6 548.4 502.5 454.0 413.4 372.7 332.1 303.8 270.4 242.5 
207.8 178.8 163.6 150.7 135.7 122.2 110.6 100.4 90.8 81.4 
72.8 65.1 58.2 51.6 45.5 39.9 34.2 28.6 24.3 20.1 
16.3 13.4 10.8 7.9 5.4 3.9 2.3 0.7 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2638.5 2633.8 2626.3 2619.5 2610.0 2600.4 2590.5 2577.6 2561.5 
2543.1 2522.9 2499.8 2472.9 2441.6 2406.7 2368.8 2327.7 2283.1 2237.5 
2191.0 2144.4 2096.5 2051.6 2010.7 1973.4 1937.1 1901.1 1866.0 1831.5 
1797.6 1762.0 1725.1 1686.8 1646.0 1602.5 1554.2 1503.7 1450.7 1394.5 
1335.0 1268.1 1195.8 1123.0 1051.8 982.6 907.5 832.4 757.4 686.2 
625.9 578.6 536.1 497.8 453.4 415.4 382.3 348.2 315.1 285.5 
261.7 234.9 211.4 193.0 173.4 154.9 137.0 120.1 106.5 92.9 
79.5 70.1 61.9 54.3 47.2 40.7 34.6 29.4 24.9 20.6 
16.4 13.4 10.8 8.3 5.7 3.7 2.0 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2638.1 2632.3 2626.9 2618.1 2609.4 2600.3 2589.6 2576.9 2561.4 
2543.5 2522.3 2497.9 2472.9 2440.9 2405.1 2367.5 2326.9 2282.7 2236.4 
2188.1 2139.2 2088.8 2040.8 1995.8 1952.5 1912.5 1873.9 1836.2 1798.2 
1760.7 1722.3 1683.5 1643.3 1600.9 1555.1 1507.4 1457.7 1404.8 1347.3 
1286.8 1225.8 1158.1 1092.4 1025.0 961.8 885.3 808.5 722.7 636.2 
563.7 514.7 478.0 449.4 427.6 399.3 371.4 343.2 323.3 291.7 
260.2 240.0 221.0 201.3 179.0 158.9 140.2 122.8 109.4 96.0 
82.6 73.5 65.0 56.9 49.5 42.4 36.0 30.6 25.8 21.3 
17.4 14.2 11.4 8.5 5.8 3.7 2.0 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2638.8 2633.4 2627.6 2619.8 2610.0 2599.7 2589.5 2577.8 2562.3 
2546.1 2525.5 2502.5 2476.7 2446.0 2411.7 2374.1 2333.2 2289.4 2241.9 
2192.1 2138.2 2085.0 2030.6 1978.7 1927.1 1878.1 1831.5 1784.8 1739.8 
1695.8 1654.5 1614.0 1573.0 1531.0 1484.9 1434.2 1380.6 1323.0 1264.0 
1203.6 1140.4 1072.5 1003.5 937.6 871.7 805.3 718.6 633.2 556.9 
475.7 415.5 373.1 337.0 307.5 280.4 255.4 236.3 217.3 192.7 
174.9 164.9 151.1 137.3 124.8 113.4 103.3 93.2 83.2 75.4 
68.5 62.2 55.9 49.9 44.2 38.6 33.4 28.7 24.2 20.2 
16.5 13.1 10.5 7.8 5.1 3.3 1.8 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2638.6 2634.9 2629.3 2621.7 2611.6 2601.0 2590.9 2579.8 2565.2 
2549.0 2530.7 2508.6 2483.8 2455.3 2423.2 2385.9 2344.6 2300.3 2253.2 
2202.4 2149.4 2095.6 2037.1 1979.5 1922.9 1870.7 1817.6 1766.6 1716.5 
1667.5 1621.9 1576.3 1532.2 1487.6 1442.0 1393.2 1338.7 1280.0 1220.1 
1159.9 1098.3 1034.2 966.8 907.6 848.3 789.0 727.0 650.2 573.1 
475.8 399.5 339.2 292.5 247.6 209.8 178.9 160.8 148.3 137.8 
128.1 119.7 112.1 105.1 98.3 91.5 84.8 78.3 72.2 66.3 
60.7 55.4 50.0 44.8 39.8 34.9 30.4 26.0 21.6 17.9 
14.7 11.9 9.2 6.4 4.4 2.7 1.5 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2639.3 2635.6 2630.7 2622.9 2614.4 2605.3 2595.1 2584.1 2571.5 
2554.6 2536.9 2516.4 2492.1 2463.2 2430.9 2394.5 2355.0 2311.7 2266.6 
2219.0 2165.9 2113.0 2057.0 2005.7 1955.4 1905.8 1856.9 1810.3 1763.8 
1718.3 1674.7 1632.4 1590.7 1548.9 1505.8 1460.0 1410.4 1355.9 1299.9 
1238.6 1174.5 1107.2 1039.8 976.8 918.2 859.7 800.6 721.2 633.2 
554.5 478.6 427.3 397.3 364.5 325.7 285.1 252.4 223.3 200.5 
180.9 163.2 147.8 134.6 122.8 111.4 101.4 91.5 81.5 73.0 
65.5 58.2 51.5 45.2 39.5 33.9 28.5 23.9 19.9 16.5 
13.6 11.0 8.4 5.9 4.0 2.5 1.4 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2639.8 2637.7 2632.6 2625.1 2616.9 2608.9 2599.6 2589.4 2576.2 
2560.8 2542.9 2522.7 2497.6 2469.1 2437.0 2402.2 2363.4 2321.7 2278.2 
2230.8 2180.5 2133.1 2086.8 2043.9 2006.8 1969.6 1932.7 1895.6 1860.4 
1827.3 1793.6 1760.8 1727.5 1693.3 1657.6 1620.0 1578.2 1529.6 1474.8 
1413.3 1347.3 1275.8 1202.3 1132.0 1061.9 996.0 919.0 841.9 764.9 
699.4 639.7 593.9 568.4 534.6 498.9 447.0 398.2 363.4 325.9 
285.5 253.2 225.3 198.8 179.6 160.9 143.0 126.7 111.8 97.0 
82.2 70.6 60.4 51.7 43.5 36.5 30.6 25.5 21.0 17.1 
13.8 11.2 8.7 6.1 4.2 2.6 1.3 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2640.1 2637.7 2633.6 2627.2 2620.5 2612.3 2604.5 2594.8 2582.4 
2567.3 2548.7 2527.7 2504.7 2478.1 2446.4 2411.3 2373.6 2334.2 2292.6 
2245.8 2196.4 2152.9 2113.3 2076.6 2044.2 2012.8 1983.6 1954.9 1925.9 
1896.9 1867.8 1838.9 1810.5 1783.3 1755.9 1724.9 1687.6 1643.2 1592.9 
1535.1 1471.5 1401.0 1325.2 1251.6 1178.4 1108.8 1026.7 958.8 890.9 
823.0 757.0 690.3 654.4 619.8 574.8 523.0 467.4 421.0 383.7 
342.7 300.7 263.7 230.2 202.1 176.8 155.8 136.1 118.0 102.4 
87.0 75.4 64.9 55.1 46.4 38.9 32.4 27.0 22.3 18.2 
14.5 11.9 9.3 6.7 4.5 2.8 1.5 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2640.9 2638.6 2635.3 2629.2 2624.2 2616.3 2609.1 2599.4 2588.1 
2573.7 2555.1 2536.3 2513.4 2486.9 2456.8 2423.4 2387.0 2349.1 2308.4 
2263.5 2214.0 2168.3 2127.4 2089.3 2052.7 2018.7 1984.5 1951.0 1917.5 
1884.4 1851.6 1820.0 1786.9 1752.2 1716.7 1678.2 1635.8 1588.9 1535.5 
1475.0 1406.2 1330.1 1250.7 1172.3 1093.5 1021.3 940.6 860.0 779.8 
715.7 670.9 617.2 590.8 561.2 512.1 459.1 411.7 369.4 331.0 
292.2 257.4 224.5 198.4 176.1 157.1 139.4 124.3 110.5 96.7 
82.9 72.0 62.5 53.8 45.8 38.4 32.2 26.9 22.3 18.2 
14.6 11.9 9.2 6.5 4.5 2.9 1.5 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2641.3 2639.5 2637.7 2632.8 2626.9 2619.5 2612.0 2603.3 2592.3 
2579.0 2563.0 2544.3 2524.0 2499.5 2471.7 2439.4 2404.2 2366.2 2325.2 
2280.9 2232.8 2181.0 2131.2 2083.9 2036.1 1989.0 1943.3 1897.8 1852.6 
1806.4 1761.0 1716.1 1672.4 1629.9 1586.2 1539.7 1493.4 1443.0 1388.1 
1328.5 1264.9 1194.8 1120.0 1044.1 969.4 901.3 833.1 764.3 672.4 
593.7 529.1 460.0 427.9 391.2 350.0 311.4 274.6 242.3 217.8 
200.7 178.4 157.0 139.9 125.9 113.5 103.6 93.6 83.7 75.3 
67.4 59.9 53.2 47.0 41.3 35.8 30.3 25.5 21.4 17.9 
14.7 12.0 9.4 6.7 4.7 3.0 1.7 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2641.2 2640.6 2639.4 2635.1 2630.1 2624.1 2615.9 2607.8 2597.4 
2585.4 2570.8 2551.9 2532.1 2510.0 2484.9 2454.5 2420.1 2380.6 2337.4 
2289.8 2240.3 2185.5 2128.5 2068.7 2009.5 1950.7 1893.8 1840.6 1788.4 
1736.4 1685.9 1637.1 1590.1 1543.8 1497.9 1451.4 1403.5 1353.4 1300.9 
1243.4 1183.0 1119.7 1053.1 981.9 916.5 851.1 785.6 715.6 623.4 
526.3 438.9 360.4 317.4 273.1 229.5 194.3 172.0 158.3 146.4 
136.2 127.1 118.9 111.3 104.2 97.1 90.0 83.4 76.7 70.7 
65.0 59.4 53.8 48.2 42.9 37.7 32.9 28.3 23.8 19.8 
16.4 13.3 10.7 8.1 5.5 3.6 1.9 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2642.0 2641.0 2639.2 2636.5 2632.5 2626.6 2618.5 2610.1 2600.1 
2588.2 2575.7 2560.1 2541.3 2517.1 2492.5 2461.9 2426.7 2388.2 2344.8 
2296.5 2244.4 2187.3 2128.0 2066.5 2006.1 1948.0 1890.7 1836.4 1783.1 
1732.0 1682.7 1636.0 1592.3 1549.1 1505.3 1461.2 1414.9 1365.9 1313.2 
1256.9 1197.8 1135.9 1072.0 1004.1 934.5 865.0 795.4 719.6 627.4 
545.3 475.5 402.0 355.4 322.8 294.1 270.5 252.5 236.2 212.1 
188.0 170.2 157.3 144.0 131.9 120.0 109.8 99.6 89.5 81.4 
73.6 66.3 59.8 53.7 47.8 42.0 36.6 31.3 26.4 22.3 
18.5 14.9 12.0 9.1 6.2 4.2 2.6 1.3 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2641.2 2641.4 2641.2 2638.3 2634.9 2629.0 2621.0 2612.3 2602.2 
2591.5 2579.3 2564.7 2544.7 2522.8 2496.6 2467.5 2434.0 2394.5 2351.0 
2303.8 2251.6 2198.8 2142.4 2085.6 2028.2 1973.6 1922.7 1874.2 1826.7 
1782.4 1739.0 1696.4 1654.2 1613.3 1570.7 1526.9 1483.8 1439.6 1392.2 
1339.5 1281.8 1219.3 1152.1 1083.6 1012.3 944.0 875.6 806.9 721.7 
632.4 554.1 494.5 457.8 432.9 413.8 392.3 363.3 335.3 317.7 
287.8 255.1 230.8 212.3 190.5 170.0 151.5 134.1 118.5 105.9 
93.3 80.8 71.4 63.1 55.1 47.6 40.2 33.9 28.6 24.0 
19.8 16.2 12.8 10.1 7.3 4.6 2.8 1.5 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2642.2 2642.3 2642.6 2639.0 2637.6 2630.5 2623.3 2615.3 2605.5 
2595.4 2583.4 2567.3 2548.7 2527.5 2502.9 2474.3 2441.4 2403.8 2361.9 
2316.0 2267.7 2215.8 2163.3 2111.3 2057.6 2008.9 1960.8 1917.6 1874.5 
1831.9 1791.7 1751.7 1713.7 1674.9 1634.9 1594.4 1553.2 1509.7 1463.7 
1411.5 1351.6 1285.8 1213.4 1138.1 1062.5 988.7 921.8 847.7 773.0 
693.6 621.6 566.4 527.6 480.7 438.0 402.6 367.3 332.0 304.6 
276.9 246.6 224.9 206.3 185.9 166.4 148.2 131.4 115.6 101.3 
88.2 77.2 67.8 59.3 51.6 44.7 38.8 32.9 27.1 22.8 
18.4 14.6 11.8 9.2 6.8 4.5 3.0 1.4 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2643.3 2641.5 2640.4 2639.5 2636.5 2631.0 2624.3 2616.8 2608.0 
2596.6 2585.9 2569.7 2552.0 2532.2 2508.4 2482.4 2451.3 2415.6 2375.7 
2332.4 2285.1 2233.2 2181.7 2129.5 2078.6 2028.4 1979.4 1932.4 1885.0 
1840.6 1798.2 1756.4 1714.1 1674.3 1633.4 1590.8 1545.9 1498.3 1448.6 
1395.0 1334.2 1267.2 1192.8 1112.3 1029.5 944.7 870.9 794.3 715.7 
643.1 584.2 534.0 486.7 439.7 399.2 358.8 318.5 277.9 257.8 
229.5 196.5 173.9 154.5 137.9 125.1 113.7 103.7 94.2 85.1 
76.5 68.2 61.0 54.3 48.1 41.9 36.5 31.0 26.2 22.2 
18.3 14.6 11.8 8.9 6.4 4.2 2.8 1.4 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2641.8 2641.5 2640.8 2638.5 2636.7 2632.7 2625.3 2618.2 2608.4 
2598.3 2586.4 2572.5 2555.7 2537.5 2515.5 2491.2 2462.0 2430.5 2392.7 
2350.9 2304.5 2254.5 2200.7 2144.6 2087.7 2031.9 1977.0 1922.9 1870.7 
1819.2 1768.4 1717.9 1667.6 1618.3 1568.7 1519.8 1471.3 1421.1 1369.1 
1315.9 1258.5 1198.1 1134.7 1066.2 995.0 921.5 850.4 784.1 713.2 
638.4 562.8 496.2 443.8 410.6 377.5 344.4 321.6 289.1 261.5 
245.7 223.2 200.3 177.9 160.0 145.4 131.8 118.7 106.3 94.5 
83.5 73.2 64.4 56.6 49.7 43.2 37.6 32.1 26.5 22.3 
18.2 14.6 11.5 8.5 5.9 4.2 2.5 0.9 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2641.8 2641.2 2640.3 2639.5 2637.4 2633.4 2626.3 2617.2 2607.3 
2598.2 2587.5 2574.0 2557.9 2540.6 2519.8 2494.9 2468.4 2437.1 2401.0 
2362.1 2318.5 2271.2 2219.5 2163.0 2105.8 2049.2 1991.0 1932.0 1876.0 
1819.1 1765.0 1711.9 1661.3 1610.5 1560.3 1510.9 1462.1 1413.5 1362.5 
1311.1 1256.0 1196.2 1130.6 1063.9 996.5 929.7 865.4 803.0 727.4 
641.7 554.9 483.1 434.1 401.8 369.9 338.1 309.5 285.0 261.9 
240.4 219.6 200.4 182.8 165.5 149.6 135.6 122.5 109.3 96.2 
84.0 73.3 64.2 56.4 49.4 42.8 37.0 31.1 25.3 21.1 
17.3 13.9 10.7 7.6 4.8 3.1 1.4 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2641.4 2640.9 2640.9 2639.1 2635.1 2630.2 2622.5 2614.2 2606.7 
2596.6 2585.4 2571.9 2556.1 2537.2 2516.9 2492.2 2464.2 2433.7 2399.1 
2360.1 2318.3 2273.1 2223.4 2171.4 2119.9 2067.0 2015.7 1964.3 1916.7 
1867.1 1818.9 1774.1 1729.2 1684.7 1638.4 1595.2 1553.1 1506.1 1454.4 
1398.6 1338.6 1272.0 1205.3 1137.1 1066.0 994.3 922.0 850.8 776.9 
690.0 598.5 518.6 471.6 426.0 395.4 364.9 334.4 303.9 276.1 
249.7 227.5 205.5 183.5 164.0 147.0 129.2 112.5 98.9 86.9 
77.0 67.7 59.5 52.1 45.1 39.1 33.2 27.3 22.6 18.7 
15.0 11.4 8.5 6.1 4.4 2.6 0.9 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2641.1 2640.7 2639.8 2637.3 2632.9 2627.1 2619.1 2611.4 2602.3 
2594.4 2581.5 2566.5 2550.1 2530.8 2509.4 2483.0 2453.3 2419.2 2383.2 
2343.7 2303.6 2260.1 2214.0 2166.6 2117.7 2073.9 2033.5 1993.8 1955.4 
1917.6 1880.6 1845.9 1811.9 1778.9 1746.3 1715.8 1682.7 1646.6 1602.6 
1548.7 1489.3 1425.8 1357.6 1284.9 1204.4 1122.5 1041.8 962.7 877.3 
789.4 690.9 619.9 548.5 490.2 450.8 410.5 370.1 329.8 298.5 
263.7 232.8 209.5 187.7 167.5 149.3 133.1 119.5 106.5 94.7 
83.3 73.5 64.7 56.0 48.1 41.7 35.3 28.9 23.4 18.4 
14.3 10.7 7.8 5.7 4.0 2.3 0.6 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
2640.9 2640.3 2639.7 2638.0 2634.2 2629.1 2622.3 2613.6 2606.5 2597.4 
2586.4 2573.6 2557.4 2539.3 2519.3 2495.6 2467.5 2435.0 2400.2 2361.9 
2322.0 2281.2 2238.8 2193.1 2147.5 2104.9 2066.2 2029.7 1994.3 1962.3 
1932.7 1901.8 1871.8 1844.0 1816.2 1787.7 1758.9 1727.8 1692.9 1650.6 
1598.3 1542.1 1475.7 1402.2 1325.3 1238.5 1149.8 1063.0 980.4 893.3 
811.8 749.4 677.0 578.8 527.0 480.9 424.9 373.7 322.6 286.7 
252.8 221.3 194.4 172.6 151.1 133.7 119.5 107.1 95.9 85.4 
75.8 67.1 59.1 51.3 44.6 38.7 32.8 26.9 21.8 16.8 
12.7 9.5 7.1 5.0 3.3 1.5 0.5 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
